HMC939A-Die

PRODUCTION

1.0 dB LSB GaAs MMIC 5-Bit Digital Attenuator, 0.1 - 40 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • 1.0 dB LSB steps to 31 dB
  • Single positive control line per bit
  • ±1.0 dB typical bit error
  • High input IP3: +43 dBm
  • Die size: 2.34 x 1.0 x 0.1 mm
HMC939A-Die

1.0 dB LSB GaAs MMIC 5-Bit Digital Attenuator, 0.1 - 40 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5730 RECOMMENDED FOR NEW DESIGNS 0.5 dB LSB, 6-Bit, Silicon Digital Attenuator, 100 MHz to 40 GHz
ADRF5720 RECOMMENDED FOR NEW DESIGNS 0.5 dB LSB, 6-Bit, Silicon Digital Attenuator, 9 kHz to 40 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Latest Discussions

No discussions on HMC939A-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed