Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADRF5720

RECOMMENDED FOR NEW DESIGNS

0.5 dB LSB, 6-Bit, Silicon Digital Attenuator, 9 kHz to 40 GHz

Part Models
2
1ku List Price
Starting From $80.95

Part Details

  • Ultrawideband frequency range: 9 kHz to 40 GHz
  • Attenuation range: 0.5 dB steps to 31.5 dB
  • Low insertion loss with impedance match
    • 2.0 dB up to 18 GHz
    • 2.8 dB up to 26 GHz
    • 4.5 dBup to 40 GHz
  • Attenuation accuracy with impedance match
    • ±(0.20 + 1.0% of attenuation state) up to 18 GHz
    • ±(0.20 + 1.5% of attenuation state) up to 26 GHz
    • ±(0.40+ 3.0% of attenuation state) up to 40 GHz
  • Typical step error with impedance match
    • ±0.25 dB up to 26 GHz
    • ±0.65 dB up to 40 GHz
  • High input linearity
    • P0.1dB insertion loss state: 30 dBm
    • P0.1dB other attenuation states: 27 dBm
    • IP3: 50 dBm typical
  • High RF input power handling: 27 dBm average, 30 dBm peak
  • Tight distribution in relative phase
  • No low frequency spurious signals
  • SPI and parallel mode control, CMOS/LVTTL compatible
  • RF amplitude settling time (0.1 dB of final RF output): 8 µs
  • 24-terminal, 4 mm × 4 mm LGA package
  • Pin-compatible with ADRF5730, fast switching version
ADRF5720
0.5 dB LSB, 6-Bit, Silicon Digital Attenuator, 9 kHz to 40 GHz
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5730 RECOMMENDED FOR NEW DESIGNS 0.5 dB LSB, 6-Bit, Silicon Digital Attenuator, 100 MHz to 40 GHz
ADRF5721 RECOMMENDED FOR NEW DESIGNS 2 dB LSB, 4-Bit, Silicon Digital Attenuator, 9 kHz to 40 GHz
ADRF5731 RECOMMENDED FOR NEW DESIGNS 2 dB LSB, 4-Bit, Silicon Digital Attenuator, 100 MHz to 40 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5720

ADRF5720 Evaluation Board

Product Details

The ADRF5720-EVALZ is a 4-layer evaluation board. Each copper layer is 0.7mil (0.5 oz) and separated by dielectric materials.


All RF and dc traces are routed on the top copper layer whereas the inner and bottom layers are grounded planes that provide a solid ground for the RF transmission lines. Top dielectric material is 8 mil Rogers RO4003, offering good high frequency performance. The middle and bottom dielectric materials are for providing mechanical strength. The overall board thickness is 62 mil, which allows for 2.4mm RF launchers to be connected at the board edges.

EVAL-ADRF5720
ADRF5720 Evaluation Board

Latest Discussions

No discussions on ADRF5720 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed