HMC939

Obsolete

HMC939 / HMC939LP4

1 dB LSB, 5-Bit, Digital Attenuator Chip or SMT, 0.1 GHz to 33 GHz or 40 GHz

Part Models
6
1ku List Price
price unavailable

Part Details

  • 1.0 dB LSB steps to 31 dB
  • Single positive
  • ±1.0 dB or ±1 dB typical bit error
  • High input IP3: +43 dBm
  • Die size: 2.36 × 1.02 × 0.1 mm
  • 4 × 4 mm, leadless, surface-mount technology (SMT) plastic package
HMC939

HMC939 / HMC939LP4

1 dB LSB, 5-Bit, Digital Attenuator Chip or SMT, 0.1 GHz to 33 GHz or 40 GHz

Ask a Question

Documentation

Data Sheet 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC939ALP4E 0.1 GHz to 33 GHz,1 dB LSB, 5-Bit, GaAs Digital Attenuator
HMC939A-Die

1.0 dB LSB GaAs MMIC 5-Bit Digital Attenuator, 0.1 - 40 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed