HMC834

LAST TIME BUY

Fractional-N PLL with Integrated VCO
45 - 1050, 1400 - 2100, 2800 - 4200 Fo, 5600 - 8400 MHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • RF Bandwidth: 45 - 1050, 1400 - 2100, 2800 - 4200, 5600 - 8400 MHz
  • Maximum Phase Detector Rate 100 MHz
  • Ultra Low Phase Noise -110 dBc/Hz in Band Typ.
  • Figure of Merit (FOM) -227 dBc/Hz
  • <180 fs RMS Jitter
  • 24-bit Step Size, Resolution 3 Hz typ
  • Exact Frequency Mode
  • Built in Digital Self Test
  • 40 Lead 6x6 mm SMT Package: 36 mm2
HMC834
Fractional-N PLL with Integrated VCO
45 - 1050, 1400 - 2100, 2800 - 4200 Fo, 5600 - 8400 MHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 1
HMC1031 LAST TIME BUY 0.1 MHz to 500 MHz Clock Generator with Integer N PLL
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC834LP6GE
HMC834LP6GE Evaluation Board

Latest Discussions

Recently Viewed