HMC774

Obsolete

HMC774 / HMC774LC3B

HMC774:GaAsmonolithic microwave integrated circuit (MMIC) fundamental mixer chip,7 GHz to 43 GHz. 

HMC774LC3B: GaAs MMIC surface mount technology (SMT), 7 GHz to 34 GHz

Part Models
4
1ku List Price
price unavailable
Viewing:

Part Details

  • Passive: no dc bias required
  • High input IP3: 22 dBm
  • High local oscillator (LO) to radio frequency (RF) isolation: 35 dB
  • Wide intermediate frequency (IF) bandwidth
    • HMC774: dc to 10 GHz
    • HMC774LC3B: dc to 8 GHz
  • Upconversion and downconversion applications (HMC774)
  • Die size (HMC774): 1.36 mm × 0.96 mm × 0.1 mm
  • 12-Lead 3 mm × 3 mm SMT package: 9 mm2 (HMC774LC3B)
HMC774

HMC774 / HMC774LC3B

HMC774:GaAsmonolithic microwave integrated circuit (MMIC) fundamental mixer chip,7 GHz to 43 GHz. 

HMC774LC3B: GaAs MMIC surface mount technology (SMT), 7 GHz to 34 GHz

HMC774_fbl HMC774LC3B_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC774ALC3B 7 GHz to 34 GHz, MMIC, Double Balanced Mixer
HMC774A-Die 7 GHz to 40 GHz, GaAs, MMIC, Double Balanced Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC774LC3B
HMC774LC3B Evaluation Board

Latest Discussions

Recently Viewed