Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC774A-Die

PRODUCTION

7 GHz to 40 GHz, GaAs, MMIC, Double Balanced Mixer

Part Models
2
1ku List Price
price unavailable

Part Details

  • Downconverter
    • Conversion loss
      • 10.5 dB typical for 7 GHz to 22 GHz
      • 11 dB typical for 22 GHz to 40 GHz
    • LO to RF isolation
      • 34 dB typical for 7 GHz to 22 GHz
      • 32 dB typical for 22 GHz to 40 GHz
    • LO to IF isolation
      • 32 dB typical for 7 GHz to 22 GHz
      • 50 dB typical for 22 GHz to 40 GHz
    • RF to IF isolation
      • 14 dB typical for 7 GHz to 22 GHz
      • 29 dB typical for 22 GHz to 40 GHz
  • IP3: 20 dBm typical
  • IP2: 40 dBm typical
  • Input power for P1dB
    • 11 dBm typical for 7 GHz to 22 GHz
    • 12 dBm typical for 22 GHz to 40 GHz
  • IF frequency range: dc to 10
  • Passive, no dc bias required
  • Small size: 1.38 mm × 0.81 mm × 0.102 mm
HMC774A-Die
7 GHz to 40 GHz, GaAs, MMIC, Double Balanced Mixer
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on HMC774A-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed