HMC773

Obsolete

HMC773 / HMC773LC3B

GaAsmonolithic microwave integrated circuit (MMIC) fundamental mixer chip and surface mount technology (SMT) 6 GHz to 26 GHz.

Part Models
5
1ku List Price
price unavailable

Part Details

  • Passive: no dc bias required
  • High input IP3: +22 dBm
  • High local oscillator (LO) radio frequency (RF) isolation: 38 dB
  • Wide intermediate frequency (IF) bandwidth: dc to 8 GHz
  • Upconversion and downconversion applications (HMC773)
  • Die size (HMC773): 1.37 mm × 0.96 mm × 0.1 mm
  • 12-Lead 3 mm × 3 mm SMT package: 9 mm2 (HMC773LC3B)

Suggested Replacement Parts

HMC773AG

HMC773

HMC773 / HMC773LC3B

GaAsmonolithic microwave integrated circuit (MMIC) fundamental mixer chip and surface mount technology (SMT) 6 GHz to 26 GHz.

Ask a Question

Documentation

Data Sheet 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC773ALC3B 6 GHz to 26 GHz, GaAs MMIC Fundamental Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC773LC3B
HMC773LC3B Evaluation Board

Latest Discussions

Recently Viewed