HMC7586

RECOMMENDED FOR NEW DESIGNS

71 GHz to 76 GHz, E-Band I/Q Downconverter

Part Models
2
1ku List Price
price unavailable

Part Details

  • Conversion gain: 12.5 dB typical
  • Image rejection: 28 dBc typical
  • Noise figure: 5 dB typical
  • Input power for 1 dB compression (P1dB): −9 dBm typical
  • Input third-order intercept (IP3): −1 dBm typical
  • Input second-order intercept (IP2): 20 dBm typical
  • 6× local oscillator (LO) leakage at RFIN: −40 dBm typical
  • 1× LO leakage at IFOUT: −50 dBm typical
  • Radio frequency (RF) return loss: 5 dB typical
  • LO return loss: 20 dB typical
  • Die size: 3.599 mm × 2.199 mm × 0.05 mm
HMC7586
71 GHz to 76 GHz, E-Band I/Q Downconverter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed