HMC710

Obsolete

GaAs MMIC I/Q Upconverter SMT, 16 - 21 GHz

Part Details

  • High Conversion Gain: 12 dB
  • Sideband Rejection: -20 dBc
  • 2 LO to RF Isolation: 12 dB
  • Output IP3: +30 dBm
  • RoHS Compliant
    5x5 mm Ceramic SMT Package

Suggested Replacement Parts

HMC7911 RECOMMENDED FOR NEW DESIGNS

17.0 GHz to 20.0 GHz, GaAs, MMIC, I/Q Upconverter

HMC710
GaAs MMIC I/Q Upconverter SMT, 16 - 21 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC7911 RECOMMENDED FOR NEW DESIGNS 17.0 GHz to 20.0 GHz, GaAs, MMIC, I/Q Upconverter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed