HMC7911

RECOMMENDED FOR NEW DESIGNS

17.0 GHz to 20.0 GHz, GaAs, MMIC, I/Q Upconverter

Part Models
2
1ku List Price
price unavailable

Part Details

  • Conversion gain: 18 dB typical
  • Sideband rejection: 30 dBc typical
  • Input power for 1 dB compression (P1dB): 2 dBm typical
  • Output third-order intercept (OIP3): 33 dBm typical
  • 2× local oscillator (LO) leakage at RFOUT: 10 dBm typical
  • 2× LO leakage at the IF input: −25 dBm typical
  • RF return loss: 13 dB typical
  • LO return loss: 10 dB typical
  • 32-lead, 5 mm × 5 mm LFCSP package
HMC7911
17.0 GHz to 20.0 GHz, GaAs, MMIC, I/Q Upconverter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC7911
HMC7911 Evaluation Board

Latest Discussions

Recently Viewed