HMC709

Obsolete

GaAs MMIC I/Q Upconverter SMT, 11 - 17 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • High Conversion Gain: 13 dB
  • Sideband Rejection: -20 dBc
  • LO to RF Isolation: 10 dB
  • Output IP3: +26 dBm
  • RoHS Compliant
    5x5 mm Ceramic SMT Package
HMC709
GaAs MMIC I/Q Upconverter SMT, 11 - 17 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC7912 RECOMMENDED FOR NEW DESIGNS 21 GHz to 24 GHz, GaAs, MMIC, I/Q Upconverter
HMC7911 RECOMMENDED FOR NEW DESIGNS 17.0 GHz to 20.0 GHz, GaAs, MMIC, I/Q Upconverter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed