HMC6301

RECOMMENDED FOR NEW DESIGNS

MillimeterWave Receiver, 57 GHz to 64 GHz

Part Details

  • Frequency band: 57 GHz to 64 GHz 
  • Radio frequency (RF) signal modulation bandwidth: up to 1.8 GHz 
  • Noise figure (NF): 8 dB typical 
  • Receiver gain: 0 dB to 69 dB 
  • Digital and analog RF and intermediate frequency (IF) gain control 
  • Programmable baseband gain and filter bandwidth 
  • Integrated frequency synthesizer 
  • Integrated image reject filter 
  • Partially external loop filter 
  • Support for external local oscillator (LO) 
  • On-chip temperature sensor 
  • Support for 256 quadrature amplitude modulation (QAM) 
  • Integrated AM and FM detectors 
  • Universal analog I/Q baseband interface 
  • 3-wire serial digital interface 
  • 75-ball, RoHS compliant, wafer level ball grid array
HMC6301

MillimeterWave Receiver, 57 GHz to 64 GHz

Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Microwave and mmWave Tx/Rx 2
ADMV9611 RECOMMENDED FOR NEW DESIGNS 60 GHz Millimeterwave Short Data Link
ADMV9621 RECOMMENDED FOR NEW DESIGNS 60 GHz Millimeterwave Short Data Link
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-HMC6301

HMC6301 Evaluation Board

Features and Benefits

  • 60 GHz evaluation kit designed for quick evaluation of the HMC6300 and HMC6301 transmit/receive chipset
  • Demonstration platform allows easy integration of the HMC6300 and HMC6301 radio link with a baseband modem for over the air transmission

Product Details

The EK1HMC6350 evaluation kit allows users to set up a half-duplex, 60 GHz millimeter wave link using standard baseband analog interfaces. MMPX and 1.85 mm connectors are provided to interface with third party test equipment or millimeter wave antennas. The EK1HMC6350 evaluation kit includes a USB interface and graphical user interface (GUI) software, the HMC6300/HMC6301 Graphical User Interface, allowing the user to program the HMC6300 and HMC6301 by writing to the device registers.


There are two motherboards in the kit: an HMC6300 motherboard with the TX module location populated and the HMC6301 motherboard with the RX module location populated.


Full specifications on the HMC6300 and HMC6301 are available in the HMC6300 and HMC6301 data sheets, which should be consulted in conjunction with user guide UG-1031 when working with the evaluation board.

EVAL-HMC6301
HMC6301 Evaluation Board

Latest Discussions

Recently Viewed