HMC620

Obsolete

HMC620 / HMC620LC4

I/Q monolithic microwave integrated circuit (MMIC) mixer chip and surface mount technology (SMT), 3 GHz to 7 GHz.

Part Models
4
1ku List Price
price unavailable

Part Details

  • Wide intermediate frequency (IF) bandwidth: dc to 3.5 GHz 
  • High image rejection
    HMC620: 33 dB
    HMC620LC4: 32 dB
  • High local oscillator (LO) to radio frequency (RF) isolation
    HMC620: 45 dB
    HMC620LC4: 43 dB
  • High input IP3
    HMC620: 23 dB
    HMC620LC4: 22 dB
  • Die size (HMC620): 1.49 mm × 1.15 mm × 0.10 mm
  • 24-Lead ceramic 4 mm × 4 mm SMT package (HMC620LC4): 16 mm2

HMC620
HMC620 / HMC620LC4

I/Q monolithic microwave integrated circuit (MMIC) mixer chip and surface mount technology (SMT), 3 GHz to 7 GHz.

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC8193 RECOMMENDED FOR NEW DESIGNS 2.5 GHz to 8.5 GHz I/Q Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC620LC4
HMC620LC4 Evaluation Board

Latest Discussions

Recently Viewed