Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC8193

RECOMMENDED FOR NEW DESIGNS

2.5 GHz to 8.5 GHz I/Q Mixer

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • Passive I/Q mixer
  • RF and LO range: 2.5 GHz to 8.5 GHz
  • Wide IF range: dc to 4 GHz
  • Single-ended RF, LO, and IF
  • Conversion loss (downconverter): 9 dB (typical)
  • Image rejection: 25 dBc (typical)
  • SSB noise figure: 15 dB (typical)
  • Input IP3 (downconverter): 20 dBm (typical)
  • Input P1dB compression point (downconverter): 13 dBm (typical)
  • Input IP2: 58 dBm (typical)
  • RF to IF: isolation: 22 dB (typical)
  • LO to RF isolation: 48 dB (typical)
  • LO to IF isolation: 38 dB (typical)
  • Amplitude balance: ± 0.5 dB (typical)
  • Phase balance (downconverter): ± 5° (typical)
  • RF return loss: 13 dB (typical)
  • LO return loss 13 dB (typical)
  • IF return loss: 18 dB (typical)
  • Exposed pad, 4 mm × 4 mm, 24-terminal, ceramic LCC package
HMC8193
2.5 GHz to 8.5 GHz I/Q Mixer
HMC8193 Functional Block Diagram HMC8193 Pin Configuration HMC8193 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC8193
HMC8193 Evaluation Board
EV1HMC8193LC4ANGLE-web EV1HMC8193LC4BOTTOM-web EV1HMC8193LC4TOP-web

Latest Discussions

Recently Viewed