HMC6000

Obsolete

HMC6000 / HMC6000LP711E

HMC6000: millimeter wave transmitter IC, 57 GHz to 64 GHz

HMC6000LP711E: 60 GHz Tx with integrated antenna

Part Models
4
1ku List Price
price unavailable
Viewing:

Part Details

  • Support for IEEE channel plan
  • Output power
    HMC6000: 12 dBm
    HMC6000LP711E: 16 dBm
  • Max gain: 38 dB
  • Gain adjustable range (HMC6000): 17 dB
  • Gain control range (HMC6000LP711E): 17 dB
  • Integrated frequency synthesizer
  • Integrated image reject filter
  • Programmable intermediate frequency (IF) gain block
  • Universal analog I/Q baseband interface
  • 3-wire serial digital interface
  • Die size (HMC6000): 4.082 mm × 1.814 mm
  • EIRP (HMC6000LP711E): 23.5 dBm
  • Antenna gain (HMC6000LP711E): 7.5 dBi
  • 7 mm × 11 mm quad flat no-leads (QFN) package: 77 mm2 (HMC6000LP711E)

HMC6000

HMC6000 / HMC6000LP711E

HMC6000: millimeter wave transmitter IC, 57 GHz to 64 GHz

HMC6000LP711E: 60 GHz Tx with integrated antenna

hmc6000_fbl hmc6000lp711e_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed