HMC560

Obsolete

HMC560 / HMC560LM3
GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip and surface mount technology (SMT), 24 GHz to 40 GHz

Part Models
1
1ku List Price
price unavailable

Part Details

  • High local oscillator (LO) radio frequency (RF) isolation: 35 dBm
  • Passive double-balanced topology
  • Input IP3: 21 dBm
  • Wide intermediate frequency (IF) bandwidth
    HMC560: dc to 18 GHz
    HMC560LM3: dc to 17 GHz
  • Small size (HMC560): 1.14 mm × 0.59 mm × 0.1 mm
  • Leadless RoHS compliant 5 mm × 5 mm SMT package (HMC560LM3): 25 mm2

Suggested Replacement Parts

HMC1106 RECOMMENDED FOR NEW DESIGNS

GaAs MMIC Mixer, 15 - 36 GHz

HMC560

HMC560 / HMC560LM3
GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip and surface mount technology (SMT), 24 GHz to 40 GHz

Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC560A RECOMMENDED FOR NEW DESIGNS 22 GHz to 38 GHz, GaAs, MMIC, Double Balanced Mixer
HMC1106 RECOMMENDED FOR NEW DESIGNS GaAs MMIC Mixer, 15 - 36 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Latest Discussions