Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1106

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC Mixer, 15 - 36 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Passive: No DC Bias Required
  • Low LO Power: +15 dBm
  • High LO/RF Isolation: 42 dB
  • Wide IF Bandwidth: DC to 24 GHz
  • Upconversion & Downconversion Applications
  • Die Size: 1.79 x 1.46 x 0.1 mm
HMC1106
GaAs MMIC Mixer, 15 - 36 GHz
HMC1106 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Design Tool 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

Recently Viewed