HMC558

Obsolete

HMC558 / HMC558LC3B

GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip and surface mount technology (SMT), 5.5 GHz to 14.0 GHz
Part Models
4
1ku List Price
price unavailable

Part Details

  • High local oscillator (LO) radio frequency (RF) isolation: 45 dBm
  • Passive double-balanced topology
  • Low conversion loss: 7 dB
  • Wide intermediate frequency (IF) bandwidth: dc to 6 GHz
  • Small size (HMC558): 0.91 mm × 0.94 mm × 0.1 mm
  • 12-Lead ceramic 3 mm × 3 mm SMT package (HMC558LC3B): 9 mm2

HMC558

HMC558 / HMC558LC3B

GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip and surface mount technology (SMT), 5.5 GHz to 14.0 GHz
Ask a Question

Documentation

Data Sheet 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC558A RECOMMENDED FOR NEW DESIGNS 5.5 GHz to 14 GHz, GaAs MMIC Fundamental Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC558LC3B
HMC558LC3B Evaluation Board

Latest Discussions

Recently Viewed