Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC558A

RECOMMENDED FOR NEW DESIGNS

5.5 GHz to 14 GHz, GaAs MMIC Fundamental Mixer

Part Models
5
1ku List Price
price unavailable

Part Details

  • Conversion loss: 7.5 dB typical at 5.5 GHz to 10 GHz
  • Local oscillator (LO) to radio frequency (RF) isolation: 45 dB typical at 5.5 GHz to 10 GHz
  • LO to intermediate frequency (IF) isolation: 45 dB typical at 10 GHz to 14 GHz
  • Input third-order intercept (IIP3): 21 dBm typical at 10 GHz to 14 GHz
  • Input P1dB: 11.5 dBm typical at 10 GHz to 14 GHz
  • Input second-order intercept (IIP2): 55 dBm typical at 10 GHz to 14 GHz
  • Passive double-balanced topology
  • Wide IF bandwidth: dc to 6 GHz
  • 12-lead ceramic leadless chip carrier package
HMC558A
5.5 GHz to 14 GHz, GaAs MMIC Fundamental Mixer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC558A
HMC558A Evaluation Board

Latest Discussions

Recently Viewed