HMC525

Obsolete

HMC525 / HMC525LC4

GaAs monolithic microwave integrated circuit (MMIC) I/Q mixer, image reject mixer (IRM) chip and surface mount technology (SMT), 4.0 GHz to 8.5 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Wide intermediate frequency (IF) bandwidth: dc to 3.5 GHz
  • Image rejection: 40 dB
  • Local oscillator (LO) to radio frequency (RF) isolation:
    50 dB
  • High input IP3: 23 dBm
  • Die size (HMC525): 1.49 mm × 1.14 mm × 0.1 mm
  • RoHS compliant 4 mm × 4 mm SMT package (HMC525LC4)
HMC525
HMC525 / HMC525LC4

GaAs monolithic microwave integrated circuit (MMIC) I/Q mixer, image reject mixer (IRM) chip and surface mount technology (SMT), 4.0 GHz to 8.5 GHz

Ask a Question

Documentation

Data Sheet 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC525ALC4 4 GHz to 8.5 GHz, GaAs, MMIC, I/Q Mixer
HMC8193 RECOMMENDED FOR NEW DESIGNS 2.5 GHz to 8.5 GHz I/Q Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC525LC4
HMC525LC4 Evaluation Board.

Latest Discussions

Recently Viewed