HMC520

Obsolete

HMC520 / HMC520LC4

GaAs monolithic microwave integrated circuit (MMIC) I/Q mixer, image reject mixer (IRM) chip and surface mount technology (SMT), 6 GHz to 10 GHz

Part Models
5
1ku List Price
price unavailable

Part Details

  • Wide intermediate frequency (IF) bandwidth: dc to 3.5 GHz
  • Image rejection: 40 dB
  • Local oscillator (LO) to radio frequency (RF) isolation
    HMC520: 45 dB
    HMC520LC4: 50 dB
  • High input IP3
    HMC520: 22 dBm
    HMC520LC4: 23 dBm
  • RoHS compliant 4 mm × 4 mm SMT package (HMC520LC4)

Suggested Replacement Parts

HMC520A RECOMMENDED FOR NEW DESIGNS

6 GHz to 10 GHz, GaAs, MMIC, I/Q Mixer

HMC520
HMC520 / HMC520LC4

GaAs monolithic microwave integrated circuit (MMIC) I/Q mixer, image reject mixer (IRM) chip and surface mount technology (SMT), 6 GHz to 10 GHz

Ask a Question

Documentation

Data Sheet 1

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC520A RECOMMENDED FOR NEW DESIGNS 6 GHz to 10 GHz, GaAs, MMIC, I/Q Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC520LC4
HMC520LC4 Evaluation Board.

Latest Discussions

Recently Viewed