HMC520A

RECOMMENDED FOR NEW DESIGNS

6 GHz to 10 GHz, GaAs, MMIC, I/Q Mixer

Part Models
3
1ku List Price
price unavailable

Part Details

  • Radio frequency (RF) range: 6 GHz to 10 GHz
  • Local oscillator (LO) input frequency range: 6 GHz to 10 GHz
  • Conversion loss: 8 dB typical at 6 GHz to 10 GHz
  • Image rejection: 23 dBc typical at 6 GHz to 10 GHz
  • LO to RF isolation: 43 dB typical
  • LO to intermediate frequency (IF) isolation: 25 dB typical
  • Input third-order intercept (IP3): 19 dBm typical
  • Input power for 1 dB compression (P1dB): 10 dBm typical at 7.1 GHz to 8.5 GHz
  • Wide IF frequency range: DC to 3.5 GHz
  • 24-terminal, 4 mm × 4 mm, ceramic leadless chip carrier

HMC520A
6 GHz to 10 GHz, GaAs, MMIC, I/Q Mixer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC520A
HMC520A Evaluation Board

Latest Discussions

Recently Viewed