HMC427

Obsolete

Transfer Switch SMT, DC - 8 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • High Isolation: 40 ~ 45 dB thru 6 GHz
  • Low Insertion Loss: 1.2 dB@ 6 GHz
  • Non-Reflective Design
  • 3x3 mm SMT Package

Suggested Replacement Parts

HMC427A RECOMMENDED FOR NEW DESIGNS

GaAs MMIC Positive Control Transfer Switch, DC* - 8GHz

HMC427
Transfer Switch SMT, DC - 8 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC427A RECOMMENDED FOR NEW DESIGNS GaAs MMIC Positive Control Transfer Switch, DC* - 8GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC427LP3
HMC427LP3 Evaluation Board.

Latest Discussions

Recently Viewed