parts 9 Sort parts sorting button | Drag And Drop Hide Opens a dialog box. Description Sort Description sorting button | Drag And Drop Hide Opens a dialog box. Product Lifecycle Sort Product Lifecycle sorting button | Drag And Drop Hide Opens a dialog box. Availability Sort Availability sorting button | Drag And Drop Hide Opens a dialog box. Package Sort Package sorting button | Drag And Drop Hide Opens a dialog box. RF Switch Config Sort RF Switch Config sorting button | Drag And Drop Hide Opens a dialog box. RF Features Sort RF Features sorting button | Drag And Drop Hide Opens a dialog box. Freq Response RFmin Sort Freq Response RF sorting button | Drag And Drop Hide Opens a dialog box. Freq Response RFmax Sort Freq Response RF sorting button | Drag And Drop Hide Opens a dialog box. Insertion Losstyp Sort Insertion Loss sorting button | Drag And Drop Hide Opens a dialog box. Off Isolationtyp Sort Off Isolation sorting button | Drag And Drop Hide Opens a dialog box. Input Powermax Sort Input Power sorting button | Drag And Drop Hide Opens a dialog box. Interface Sort Interface sorting button | Drag And Drop Hide Opens a dialog box. IP-0.1 dBtyp Sort IP-0.1 dB sorting button | Drag And Drop Hide Opens a dialog box. IIP3typ Sort IIP3 sorting button | Drag And Drop Hide Opens a dialog box. Specified at Freq Sort Specified at Freq sorting button | Drag And Drop Hide Opens a dialog box. Absorptive/Reflective Sort Absorptive/Reflective sorting button | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Default Values 3/3 Values Selected | Default Values 9/9 Values Selected | Default Values 7/7 Values Selected | Default Values 5/5 Values Selected | toHz | toHz | todB | todB | todBm | Default Values 4/4 Values Selected | todBm | todBm | toHz | Default Values 4/4 Values Selected | ||||
10MHz to 12GHz Low Noise Amplifier with 10MHz to 14GHz Bypass Switches | Recommended for New Designs | 20 | LGA/CASON/CH ARRY SO NO LD | SP4T | - | 14G | 10M | 2.2 | 50 | 27.5 | 3.3V LVTTL/LVCMOS Compatible | 27.5 | 50 | - | Reflective | ||
100 MHz to 13 GHz, Differential SPDT Switch | Recommended for New Designs | 9975 | 20-terminal LGA (3 mm x 3 mm x 0.71 mm w/EP) | Dual SPDT | Silicon (SOI) | 100M | 13G | 1 | 40 | 33.5 | 3.3V LVTTL/LVCMOS Compatible | 34 | 65 | 1G | Non-Reflective | ||
10 MHz to 26.5 GHz Amplifier with Bypass Switches | Recommended for New Designs | 653 | 28-Terminal Land Grid Array [LGA] | - | - | 10M | 26.5G | - | - | - | - | - | - | 14G | - | ||
10 MHz to 8 GHz Bypass Amplifier | Recommended for New Designs | 4504 | 28 ld LGA (6mm x 6mm w/4 EP) | SP4T | Silicon (SOI) | 10M | 8G | 2 | - | 20 | - | - | - | - | Non-Reflective | ||
Satellite IF Switch | Production | 2500 | 48-TQFN-7X7X0.75 | 8x4 Matrix | SiGe | 950M | 2.15G | - | - | - | - | - | - | - | - | ||
9 kHz to 13 GHz, Differential SPDT Switch | Recommended for New Designs | 906 | 20-terminal LGA (3 mm x 3 mm x 0.71 mm w/EP) | Dual SPDT | Silicon (SOI) | 9k | 13G | 0.9 | 40 | 31.5 | 3.3V LVTTL/LVCMOS Compatible | 31 | 65 | 1G | Non-Reflective | ||
Dual SPDT Switch, DC - 2.5 GHz | Recommended for New Designs | 10611 | 8-Lead MSOP | SPDT | GaAs | 0 | 2.5G | 0.4 | 25 | 29.3 | Positive Voltage | 27 | 55 | 2G | Reflective, Reflective Open | ||
GaAs MMIC Positive Control Transfer Switch, DC* - 8GHz | Recommended for New Designs | 13 | 16-Lead QFN (3mm x 3mm w/ EP) | Transfer | GaAs | 0 | 8G | 1.5 | 43 | 27 | Positive Voltage | - | 43 | 6G | Reflective, Reflective Open | ||
CMOS 4x2 Switch Matrix SMT, 0.2 - 3.0 | Recommended for New Designs | 143 | 24-Lead QFN (4mm x 4mm w/ EP) | 4x2 Matrix | CMOS | 0.2G | 3G | 6.5 | 40 | 23 | TTL/CMOS Compatible | 22 | 27 | 2G | Non-Reflective |