HMC427A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC Positive Control Transfer Switch, DC* - 8GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • High Isolation: 40 ~ 45 dB thru 6 GHz
  • Low Insertion Loss: 1.5 dB at 6 GHz
  • Non-Reflective Design
  • 3×3mm SMT Package
HMC427A
GaAs MMIC Positive Control Transfer Switch, DC* - 8GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC427A
HMC427A Evaluation Board

Latest Discussions

Recently Viewed