HMC412A

Obsolete

DBL-BAL Mixer SMT, 9 - 15 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Conversion Loss: 8 dB
  • Noise Figure: 8 dB
  • Input IP3: 19 dBm
  • No External Components
  • MSOP8G SMT Package

Suggested Replacement Parts

HMC412B RECOMMENDED FOR NEW DESIGNS

Double-Balanced Mixer 8 - 16 GHz

HMC412A
DBL-BAL Mixer SMT, 9 - 15 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC412B RECOMMENDED FOR NEW DESIGNS Double-Balanced Mixer 8 - 16 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC412AMS8G
HMC412AMS8G Evaluation Board

Latest Discussions