Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC412B

RECOMMENDED FOR NEW DESIGNS

Double-Balanced Mixer 8 - 16 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Conversion Loss: 8 dB
  • Noise Figure: 8 dB
  • LO to RF Isolation: 44 dB
  • LO to IF Isolation: 38
  • RF to IF Isolation: 29 dB
  • Input Third-Order Intercept: 19 dB
  • Input Power for 1 dB Compression: 10 dB
  • No External Components
  • MSOP8GE SMT Package
HMC412B
Double-Balanced Mixer 8 - 16 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC412B
HMC412B Evaluation Board

Latest Discussions

Recently Viewed