HMC410A

Obsolete

High IP3 DBL-BAL Mixer SMT, 9 - 15 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Conversion Loss: 8 dB
  • LO/RF Isolation: 40 dB
  • LO/IF Isolation: 37 dB
  • Input IP3: +24 dBm
  • No External Components
  • MSOP8G SMT Package
HMC410A
High IP3 DBL-BAL Mixer SMT, 9 - 15 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC412B RECOMMENDED FOR NEW DESIGNS Double-Balanced Mixer 8 - 16 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed