HMC336

Obsolete

SPDT Positive Control Switch SMT, DC - 6 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Broadband Performance: DC - 6 GHz
  • High Isolation: 42 dB@ 6 GHz
  • Low Insertion Loss: 1.6 dB@ 6 GHz
  • MSOP8G SMT Package

Suggested Replacement Parts

HMC349A

HMC336
SPDT Positive Control Switch SMT, DC - 6 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC349AMS8G High Isolation, Nonreflective, GaAs, SPDT Switch,100 MHz to 4 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC336MS8G
HMC336MS8G Evaluation Board

Latest Discussions