HMC349AMS8G

PRODUCTION

High Isolation, Nonreflective, GaAs, SPDT Switch,100 MHz to 4 GHz

Part Models
4
1ku List Price
price unavailable
Viewing:

Part Details

  • Nonreflective, 50 Ω design 
  • High isolation: 57 dB to 2 GHz 
  • Low insertion loss: 0.9 dB to 2 GHz
  • High input linearity
    • 1 dB power compression (P1dB): 34 dBm typical 
    • Third-order intercept (IP3): 52 dBm typical
  • High power handling
    • 33.5 dBm through path
    • 26.5 dBm terminated path
  • Single positive supply: 3 V to 5 V
  • CMOS-/TTL-compatible control
  • All off state control
  • 8-lead mini small outline package with exposed pad (MINI_SO_EP)
HMC349AMS8G
High Isolation, Nonreflective, GaAs, SPDT Switch,100 MHz to 4 GHz
HMC349AMS8G Functional Block Diagram HMC349AMS8G Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
HMC8038 RECOMMENDED FOR NEW DESIGNS

High Isolation, Silicon SPDT, Nonreflective Switch, 0.1 GHz to 6.0 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC349AMS8G
HMC349AMS8G Evaluation Board

Latest Discussions

Recently Viewed