HMC329

Obsolete

HMC329 / HMC329LC3B / HMC329LM3

HMC329: GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip, 25 GHz to 40 GHz 

HMC329LC3B: GaAs MMIC fundamental mixer surface mount technology (SMT), 24 GHz to 32 GHz 

HMC329LM3: GaAs MMIC double-balanced mixer SMT, 26 GHz to 40 GHz

Part Models
6
1ku List Price
price unavailable

Part Details

  • Passive: no dc bias required
  • Input IP3
    HMC329: 19 dBm
    HMC329LC3B: 18 dBm
    HMC329LM3: 19 dBm
  • Local oscillator (LO) to radio frequency (RF) isolation
    HMC329: 42 dB
    HMC329LC3B: 38 dBm
    HMC329LM3: 35 dBm
  • Small size (HMC329): 0.85 mm × 0.55 mm × 0.1 mm
  • Wide intermediate frequency (IF) bandwidth (HMC329LC3B): dc to 8 GHz
  • Robust 500 V electrostatic discharge (ESD), Class 1B (HMC329LC3B)
  • 12-Lead ceramic 3 mm × 3 mm SMT package (HMC329LC3B): 9 mm2
  • Leadless SMT package, 25 mm2 (HMC329LM3)

HMC329
HMC329 / HMC329LC3B / HMC329LM3

HMC329: GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip, 25 GHz to 40 GHz 

HMC329LC3B: GaAs MMIC fundamental mixer surface mount technology (SMT), 24 GHz to 32 GHz 

HMC329LM3: GaAs MMIC double-balanced mixer SMT, 26 GHz to 40 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC329ALC3B GaAs, MMIC, Double Balanced Mixer, 24 - 32 GHz
HMC329A-Die 22 GHz to 38 GHz, GaAs, MMIC, Double Balanced Mixer
HMC1106 RECOMMENDED FOR NEW DESIGNS GaAs MMIC Mixer, 15 - 36 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC329LC3B
HMC329LC3B Evaluation Board.

Latest Discussions

Recently Viewed