HMC310

Obsolete

GaAs MMIC Transceiver SMT, 2.4 - 2.5 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Tx Gain: 15 dB, Rx Gain: 13 dB
  • Tx 1 dB Compression Point: 5 dBm
  • Rx Noise Figure: 3 dB @ 2.4 GHz
  • Single Positive Supply: +3V
  • No External Matching Required
HMC310
GaAs MMIC Transceiver SMT, 2.4 - 2.5 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed