HMC292

Obsolete

HMC292 / HMC292LC3B / HMC292LM3C

HMC292: GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip, 18 GHz to 32 GHz 

HMC292LC3B: GaAs MMIC double-balanced fundamental mixer surface mount technology (SMT), 16 GHz to 30 GHz 

HMC292LM3C: GaAs MMIC double-balanced mixer SMT, 17 GHz to 31 GHz

Part Models
6
1ku List Price
price unavailable

Part Details

  • Input IP3
    HMC292: 19 dBm
    HMC292LC3B: 21 dBm
    HMC292LM3C: 19 dBm
  • Local oscillator (LO) to radio frequency (RF) isolation
    HMC292: 38 dB
    HMC292LC3B: 40 dB
    HMC292LM3C: 25 dB to 40 dB
  • Passive: no dc bias required
  • Small size (HMC292): 1.04 mm × 0.58 mm × 0.1 mm
  • Wide intermediate frequency (IF) bandwidth (HMC292LC3B): dc to 8 GHz
  • Robust 1,000 V electrostatic discharge (ESD), Class 1C (HMC292LC2B)
  • 12-Lead ceramic 3 mm × 3 mm SMT package (HMC292LC3B): 9 mm2
  • Leadless SMT package, 25 mm2 (HMC292LM3C)

HMC292
HMC292 / HMC292LC3B / HMC292LM3C

HMC292: GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip, 18 GHz to 32 GHz 

HMC292LC3B: GaAs MMIC double-balanced fundamental mixer surface mount technology (SMT), 16 GHz to 30 GHz 

HMC292LM3C: GaAs MMIC double-balanced mixer SMT, 17 GHz to 31 GHz

Ask a Question

Documentation

Data Sheet 2

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC292ALC3B 14 GHz to 30 GHz, GaAs, MMIC, Double Balanced Mixer
HMC292A-Die

14 GHz to 32 GHz, GaAs, MMIC, Double Balanced Mixer

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC292LC3B
HMC292LC3B Evaluation Board.
EVAL-HMC292LM3C
HMC292LM3C Evaluation Board

Latest Discussions

Recently Viewed