Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC292ALC3B

PRODUCTION

14 GHz to 30 GHz, GaAs, MMIC, Double Balanced Mixer

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • Passive: no dc bias required
  • Conversion loss: 9 dB typical
  • Input IP3: 19 dBm typical
  • LO to RF isolation: 48 dB typical
  • Wide IF frequency range: dc to 8 GHz
  • 12-terminal, 3 mm × 3 mm, RoHS compliant LCC package
HMC292ALC3B
14 GHz to 30 GHz, GaAs, MMIC, Double Balanced Mixer
HMC292ALC3B Functional Block Diagram HMC292ALC3B Pin Configuration HMC292ALC3B Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC292ALC3B
HMC292ALC3B Evaluation Board 

Latest Discussions

Recently Viewed