HMC241

Obsolete

HMC241LP3 / HMC241QS16

SP4T Nonreflective Switch SMT, DC to 4 GHz

Part Models
8
1ku List Price
price unavailable

Part Details

  • High isolation: 43 dB @ 2 GHz
  • Low insertion loss: 0.5 dB to 0.7 dB @ 2 GHz
  • Single positive supply:
    Vdd = 5 V
  • Integrated 2:4 TTL decoder 3 mm x 3 mm SMT package and 16-lead QSOP package
  • RoHS compliant product

Suggested Replacement Parts

HMC241A

HMC241
HMC241LP3 / HMC241QS16
SP4T Nonreflective Switch SMT, DC to 4 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC241AQS16 GaAs MMIC SP4T Non-Reflective Switch, DC - 3.5 GHz
HMC241ALP3E GaAs, Nonreflective, SP4T Switch 100 MHz to 4 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC241LP3
HMC241LP3 Evaluation Board
EVAL-HMC241QS16
HMC241QS16 Evaluation Board

Latest Discussions

Recently Viewed