HMC241AQS16

PRODUCTION

GaAs MMIC SP4T Non-Reflective Switch, DC - 3.5 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • RoHS Compliant Product
  • Low Insertion Loss (2 GHz): 0.7 dB
  • Single Positive Supply: VDD = +5V
  • Integrated 2:4 TTL Decoder
  • 16 Lead QSOP Package
HMC241AQS16
GaAs MMIC SP4T Non-Reflective Switch, DC - 3.5 GHz
HMC241AQS16E Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
HMC7992 RECOMMENDED FOR NEW DESIGNS Nonreflective, Silicon SP4T Switch, 0.1 GHz to 6.0 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC241A
HMC241A Evaluation Board

Latest Discussions

Recently Viewed