HMC204

Obsolete

HMC204 / HMC204C8 / HMC204MS8G

Passive frequency doubler chip and surface mount technology (SMT), 4 GHz to 8 GHz input

Part Models
7
1ku List Price
price unavailable

Part Details

  • Conversion loss
    HMC204: 17 dB
    HMC204C8: 16 dB
    HMC204MS8G/HMC204MS8GE: 17 dB
  • FO, 3FO, 4FO isolation
    HMC204: 38 dB
    HMC204C8: 40 dB
    HMC204MS8G/HMC204MS8GE: 42 dB
  • Passive: no bias required
  • Available in an ultra small package: MSOP-8
HMC204
HMC204 / HMC204C8 / HMC204MS8G

Passive frequency doubler chip and surface mount technology (SMT), 4 GHz to 8 GHz input

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC368 RECOMMENDED FOR NEW DESIGNS x2 Active Multiplier SMT, 9 - 16 GHz FOUT
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC204C8
HMC204C8 Evaluation Board.
EVAL-HMC204MS8G
HMC204MS8G Evaluation Board

Latest Discussions