HMC368

RECOMMENDED FOR NEW DESIGNS

x2 Active Multiplier SMT, 9 - 16 GHz FOUT

Part Models
4
1ku List Price
price unavailable
Viewing:

Part Details

  • Output Power: +15 dBm
  • Wide Input Power Range: 0 to +10 dBm
  • 100 kHz SSB Phase Noise: −140 dBc/Hz
  • +5V @ 75 mA Supply
  • 16 mm2 Leadless QFN SMT Package
HMC368
x2 Active Multiplier SMT, 9 - 16 GHz FOUT
HMC368 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed