HMC199

Obsolete

Bypass Dual SPDT Switch SMT, DC - 2.5 GHz


Part Details

  • RoHS-Compliant Product
  • Integrated Dual SPDTs
  • Low Insertion Loss: <0.5 dB @ 2 GHz
  • Positive Control: 0/+5V
  • Ultra Small MSOP8 Package: 14.8 mm²

Suggested Replacement Parts

HMC199A RECOMMENDED FOR NEW DESIGNS

Dual SPDT Switch, DC - 2.5 GHz

HMC199
Bypass Dual SPDT Switch SMT, DC - 2.5 GHz

Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC199A RECOMMENDED FOR NEW DESIGNS Dual SPDT Switch, DC - 2.5 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC199MS8
HMC199MS8 Evaluation Board

Latest Discussions