Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC199A

RECOMMENDED FOR NEW DESIGNS

Dual SPDT Switch, DC - 2.5 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • RoHS-Compliant Product
  • Integrated Dual SPDTs
  • Low Insertion Loss: <0.5 dB @ 2 GHz
  • Positive Control: 0/+5V, 0/+3V
  • Ultra Small MSOP8 Package: 14.8 mm2
HMC199A
Dual SPDT Switch, DC - 2.5 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC199A
HMC199A Evaluation Board

Latest Discussions

Recently Viewed