HMC188

Obsolete

Passive SMT Freq. Doubler, 1.25 - 3.0 GHz


Part Models
4
1ku List Price
price unavailable
Viewing:

Part Details

  • Conversion Loss: 15 dB
  • Fo, 3Fo, 4Fo Isolation: 45 dB
  • Input Drive Level: 10 to 20 dBm

HMC188
Passive SMT Freq. Doubler, 1.25 - 3.0 GHz

hmc188ms8_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
HMC1096 RECOMMENDED FOR NEW DESIGNS GaAs pHEMT MMIC x2 Active Frequency Multiplier, 3.8-5.6 GHz Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC188MS8
HMC188MS8 Evaluation Board

Latest Discussions

No discussions on hmc188 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed