HMC1096

RECOMMENDED FOR NEW DESIGNS

GaAs pHEMT MMIC x2 Active Frequency Multiplier, 3.8-5.6 GHz Output

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • High Output Power: 12 dBm
  • Low Input Power Drive: -2 to +5 dBm
  • Fo, 3 Fo Isolation: +22 dBc
  • Single Supply: +5V @100 mA
  • 16 Lead 3 x 3 mm SMT Package
HMC1096
GaAs pHEMT MMIC x2 Active Frequency Multiplier, 3.8-5.6 GHz Output
HMC1096 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-HMC1096

HMC1096 Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC1096.

The Design Files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC1096
HMC1096 Evaluation Board
EV1HMC1096LP3ANGLE-web EV1HMC1096LP3BOTTOM-web EV1HMC1096LP3TOP-web

Latest Discussions

Recently Viewed