HMC182

Obsolete

SP4T Non-Reflective Switch SMT, DC - 2 GHz


Part Models
4
1ku List Price
price unavailable

Part Details

  • Low Insertion Loss: 0.8dB
  • Integrated 2:4 Decoder
  • 4 Lead SOIC Package

Suggested Replacement Parts

HMC241A

HMC182
SP4T Non-Reflective Switch SMT, DC - 2 GHz

Ask a Question

Documentation

Technical Articles 1

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC241AQS16 GaAs MMIC SP4T Non-Reflective Switch, DC - 3.5 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC182S14
HMC182S14 Evaluation Board.

Latest Discussions

No discussions on HMC182 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed