HMC158

Obsolete

HMC158 / HMC158C8

Passive frequency doubler chip and surface mount technology (SMT), 1.3 GHz to 4.0 GHz input

Part Models
3
1ku List Price
price unavailable

Part Details

  • Conversion loss: 15 dB
  • FO, 3FO, 4FO isolation: 40 dB
  • Input drive level: 10 dBm to 20 dBm
  • Die size (HMC158): 1.0 mm × 1.15 mm × 0.1 mm

Suggested Replacement Parts

HMC1096 RECOMMENDED FOR NEW DESIGNS

GaAs pHEMT MMIC x2 Active Frequency Multiplier, 3.8-5.6 GHz Output

HMC158
HMC158 / HMC158C8

Passive frequency doubler chip and surface mount technology (SMT), 1.3 GHz to 4.0 GHz input

Ask a Question

Documentation

Data Sheet 1

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC1096 RECOMMENDED FOR NEW DESIGNS GaAs pHEMT MMIC x2 Active Frequency Multiplier, 3.8-5.6 GHz Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC158C8
HMC158C8 Evaluation Board.

Latest Discussions

Recently Viewed