HMC129

Obsolete

GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip and hermetic surface mount technology (SMT), double-balanced mixer SMT, 4 GHZ to 8 GHz

Part Models
6
1ku List Price
price unavailable

Part Details

  • Conversion loss
    • HMC129: 7 dB
    • HMC129G8: 8 dB
    • HMC129LC4: 7 dB
  • Local oscillator (LO) to radio frequency (RF) and intermediate frequency (IF) isolation
    • HMC129: 40 dB
    • HMC129G8: 30 dB
    • HMC129LC4: 40 dB
  • Input IP3 (HMC129, HMC129LC4): 17 dBm
  • Small size, no dc bias required (HMC129, HMC129G8)
  • Die size (HMC129): 1.40 mm × 1.40 mm × 0.1 mm 
  • RoHS compliant 4 mm ×4 mm SMT package (HMC129LC4)
HMC129
GaAs monolithic microwave integrated circuit (MMIC) double-balanced mixer chip and hermetic surface mount technology (SMT), double-balanced mixer SMT, 4 GHZ to 8 GHz
Ask a Question

Documentation

Data Sheet 3

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC129ALC4 RECOMMENDED FOR NEW DESIGNS 4 GHz to 8 GHz GaAs MMIC Double-Balanced Mixer
HMC557A RECOMMENDED FOR NEW DESIGNS

GaAs, MMIC Fundamental Mixer, 2.5 GHz to 7.0 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC129G8
HMC129G8 Evaluation Board.

Latest Discussions

Recently Viewed