HMC129ALC4

RECOMMENDED FOR NEW DESIGNS

4 GHz to 8 GHz GaAs MMIC Double-Balanced Mixer

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • Conversion loss: 7 dB
  • LO to RF and IF isolation: 40 dB
  • Input IP3: 17 dBm
  • RoHS compliant, 24-terminal, 4 mm × 4 mm LCC package
HMC129ALC4
4 GHz to 8 GHz GaAs MMIC Double-Balanced Mixer
HMC129ALC4 Functional Block Diagram HMC129ALC4 Pin Configuration HMC129ALC4 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC129ALC4

HMC129ALC4 Evaluation Board

Product Details

EV1HMC129ALC4 is a fully populated, 4-layer Rogers 4350 and FR4 based evaluation board.


Use RF circuit design techniques for the circuit board used in the application. Ensure that signal lines have 50 Ω impedance, and connect the package ground leads and the exposed pad directly to the ground plane. Use a sufficient number of via holes to connect the top and bottom ground planes. The evaluation circuit board is available from Analog Devices, Inc.

EVAL-HMC129ALC4
HMC129ALC4 Evaluation Board

Latest Discussions

Recently Viewed