DS1819

PRODUCTION

5 Volt and 3.3 Volt MicroMonitor

Part Models
9
1ku List Price
price unavailable

Part Details

  • Halts and restarts an out-of-control microprocessor
  • Holds microprocessor in check during power transients
  • Automatically restarts microprocessor after power failure
  • Monitors pushbutton for external override
  • Accurate 5%, 10%, or 20% (3V only) microprocessor power monitoring
  • Eliminates the need for discrete components
  • 20% tolerance for use with 3.0V systems
  • Pin- and function-compatible with the MAX823/24/25 products
  • Low cost SOT-23-5 package
  • Industrial temperature range: -40°C to +85°C
DS1819
5 Volt and 3.3 Volt MicroMonitor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1819 yet. Have something to say?

Start a Discussion on EngineerZone®