DS1818

PRODUCTION

3.3V EconoReset with Pushbutton

Part Models
8
1ku List Price
Starting From $2.69

Part Details

  • Improves Reliability of Processor Operation
    • Temperature-Compensated Voltage Monitor for Precise, Automated Power-Fail Detection
    • Automatically Restarts a Microprocessor After Power Failure
    • Maintains Reset for 150ms After VCC Returns to Tolerance for Processor Stabilization
    • Monitors Pushbutton for External Override
    • Active-Low Reset Output
  • Efficient Open-Drain Output with Internal 5.5kΩ Pullup Resistor Saves Power and Space
    • 35µA (max) Quiescent Current
  • Allows for Easy Design with No Complicated Settings
    • Fixed 3.3V Reset Threshold
    • 5%, 10%, and 20% Tolerance Versions Available
  • Operates in Most Commercial and Industrial Environments
    • -40°C to +85°C Operating Temperature Range
  • MXD1818 Offers Improved Performance over the DS1818
DS1818
3.3V EconoReset with Pushbutton
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1818 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed