DS1813

PRODUCTION

5V EconoReset with Pushbutton

Part Models
11
1ku List Price
Starting From $1.51

Part Details

  • Voltage monitor for power-fail detection
  • Monitors pushbutton for external over-ride
  • Active low reset output
  • 150ms pause for stabilization
  • Efficient open-drain output with internal 5.5kΩ pull-up resistor
  • Maximum quiescent current of 40µA
  • Operating ranges:
    • 5V with 5%, 10% or 15% tolerance
    • -40°C to +85°C
DS1813
5V EconoReset with Pushbutton
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1813 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed