DS1707

PRODUCTION

3.3 and 5.0 Volt MicroMonitor

Part Models
3
1ku List Price
Starting From $4.30
Viewing:

Part Details

  • Holds microprocessor in check during power transients
  • Automatically restarts microprocessor after power failure
  • Monitors pushbutton for external override
  • Accurate 5%, 10% or 20% resets for 3.3V systems and 5% or 10% resets for 5.0V systems
  • Eliminates the need for discrete components
  • 20% tolerance compatible with 3.0V systems
  • Pin compatible with the MAXIM MAX707/MAX708 in 8-pin DIP, 8-pin SO packages
  • 8-pin DIP, 8-pin and µSOP SO and 8-pin µSOP packages available
  • Industrial temperature range -40°C to +85°C
DS1707
3.3 and 5.0 Volt MicroMonitor
DS1707, DS1708: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1707 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed